IESNA:LM-63-2002
[TEST]P1390036
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18332.6
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
67.7 62.0 67.7 78.9 90.2 101.5 112.8 124.1 135.3 152.3 174.8 214.3 287.6 355.3 355.3 349.6 366.5 400.4 501.9 907.9 1421.0 1545.1 1392.8 1178.6 885.3 721.8 637.2 592.1 569.5 530.1 473.7 344.0 135.3 39.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 67.7 78.9 90.2 101.5 107.1 118.4 124.1 141.0 152.3 180.4 225.6 276.3 282.0 276.3 270.7 287.6 338.3 547.0 806.4 879.7 817.7 727.4 603.4 535.7 507.5 490.6 479.3 456.8 406.0 315.8 152.3 39.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 67.7 73.3 84.6 95.9 101.5 112.8 112.8 124.1 135.3 152.3 163.5 197.4 208.6 203.0 180.4 174.8 180.4 186.1 191.7 214.3 248.1 276.3 321.4 355.3 377.8 394.7 389.1 383.5 338.3 287.6 163.5 39.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 67.7 73.3 84.6 90.2 95.9 107.1 107.1 118.4 124.1 141.0 146.6 174.8 180.4 180.4 163.5 157.9 163.5 163.5 169.2 186.1 214.3 236.8 270.7 304.5 321.4 332.7 332.7 338.3 310.1 270.7 163.5 45.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 67.7 73.3 78.9 90.2 95.9 101.5 101.5 107.1 112.8 124.1 135.3 152.3 157.9 157.9 146.6 146.6 146.6 146.6 146.6 157.9 174.8 191.7 225.6 248.1 265.0 276.3 276.3 287.6 282.0 253.8 169.2 50.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 62.0 67.7 78.9 84.6 90.2 90.2 90.2 101.5 101.5 112.8 118.4 124.1 129.7 129.7 124.1 129.7 124.1 124.1 124.1 129.7 141.0 152.3 174.8 197.4 203.0 214.3 219.9 242.5 248.1 231.2 169.2 56.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 62.0 67.7 73.3 78.9 84.6 84.6 84.6 90.2 90.2 95.9 101.5 101.5 101.5 107.1 107.1 112.8 107.1 101.5 101.5 101.5 101.5 107.1 124.1 141.0 146.6 152.3 163.5 191.7 219.9 214.3 169.2 62.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 62.0 67.7 73.3 73.3 78.9 78.9 78.9 84.6 84.6 90.2 95.9 95.9 95.9 95.9 95.9 101.5 101.5 95.9 95.9 95.9 95.9 101.5 118.4 135.3 141.0 146.6 157.9 174.8 191.7 186.1 146.6 56.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 62.0 67.7 67.7 73.3 78.9 78.9 78.9 78.9 78.9 84.6 84.6 84.6 84.6 90.2 90.2 90.2 90.2 90.2 90.2 90.2 90.2 95.9 112.8 129.7 135.3 141.0 146.6 157.9 163.5 157.9 124.1 56.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 56.4 62.0 67.7 67.7 73.3 73.3 73.3 73.3 73.3 78.9 78.9 78.9 78.9 78.9 78.9 78.9 84.6 78.9 84.6 84.6 84.6 90.2 101.5 118.4 129.7 135.3 141.0 135.3 129.7 124.1 101.5 50.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 56.4 62.0 62.0 62.0 67.7 67.7 67.7 67.7 67.7 73.3 67.7 67.7 67.7 67.7 67.7 67.7 73.3 73.3 78.9 78.9 78.9 84.6 95.9 112.8 124.1 129.7 129.7 118.4 101.5 95.9 78.9 45.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 56.4 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 67.7 62.0 62.0 62.0 62.0 62.0 62.0 67.7 67.7 73.3 73.3 73.3 78.9 90.2 101.5 107.1 112.8 107.1 95.9 84.6 78.9 62.0 33.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 56.4 56.4 56.4 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 56.4 56.4 56.4 56.4 62.0 56.4 62.0 67.7 73.3 78.9 84.6 90.2 90.2 90.2 84.6 78.9 67.7 56.4 45.1 22.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 50.8 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 56.4 50.8 50.8 50.8 50.8 50.8 50.8 56.4 56.4 67.7 73.3 78.9 78.9 73.3 73.3 62.0 56.4 45.1 39.5 22.6 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 50.8 50.8 50.8 56.4 50.8 50.8 50.8 50.8 50.8 50.8 50.8 50.8 45.1 45.1 45.1 45.1 45.1 39.5 45.1 50.8 62.0 67.7 73.3 67.7 56.4 50.8 39.5 33.8 28.2 16.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 50.8 50.8 50.8 56.4 50.8 50.8 50.8 50.8 45.1 45.1 45.1 45.1 39.5 39.5 39.5 39.5 39.5 39.5 39.5 45.1 50.8 50.8 56.4 50.8 45.1 39.5 28.2 28.2 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 50.8 50.8 50.8 50.8 50.8 45.1 45.1 45.1 45.1 45.1 39.5 39.5 33.8 33.8 33.8 33.8 39.5 39.5 39.5 33.8 39.5 33.8 39.5 33.8 28.2 28.2 22.6 16.9 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 45.1 50.8 45.1 45.1 45.1 45.1 39.5 39.5 33.8 33.8 28.2 28.2 22.6 28.2 33.8 33.8 33.8 28.2 22.6 16.9 16.9 16.9 16.9 11.3 11.3 11.3 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 45.1 45.1 45.1 39.5 39.5 39.5 33.8 33.8 28.2 28.2 22.6 22.6 16.9 22.6 28.2 33.8 28.2 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 45.1 45.1 45.1 39.5 39.5 39.5 33.8 28.2 22.6 22.6 16.9 16.9 11.3 16.9 22.6 28.2 22.6 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 45.1 45.1 45.1 39.5 39.5 33.8 28.2 28.2 22.6 22.6 16.9 11.3 11.3 11.3 16.9 16.9 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 39.5 39.5 39.5 33.8 33.8 33.8 28.2 22.6 16.9 16.9 11.3 5.6 5.6 5.6 5.6 11.3 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 39.5 39.5 39.5 33.8 33.8 28.2 22.6 16.9 11.3 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 39.5 39.5 39.5 33.8 33.8 28.2 22.6 11.3 11.3 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 45.1 45.1 39.5 39.5 39.5 33.8 33.8 22.6 16.9 11.3 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 39.5 33.8 33.8 33.8 28.2 28.2 22.6 16.9 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 39.5 33.8 33.8 33.8 28.2 28.2 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 39.5 33.8 33.8 33.8 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 39.5 33.8 33.8 28.2 28.2 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 33.8 28.2 28.2 28.2 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 33.8 28.2 28.2 22.6 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 33.8 28.2 28.2 22.6 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 39.5 33.8 28.2 28.2 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 22.6 22.6 16.9 16.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 22.6 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 22.6 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 28.2 22.6 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 28.2 22.6 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 28.2 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 28.2 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 28.2 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 33.8 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 39.5 28.2 22.6 16.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 45.1 33.8 28.2 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 39.5 33.8 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 39.5 33.8 28.2 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 50.8 39.5 33.8 28.2 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 45.1 39.5 33.8 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 56.4 45.1 39.5 33.8 28.2 22.6 11.3 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 50.8 45.1 39.5 28.2 22.6 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 50.8 45.1 39.5 33.8 28.2 16.9 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 56.4 50.8 45.1 39.5 33.8 22.6 16.9 11.3 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 62.0 56.4 50.8 45.1 39.5 28.2 22.6 16.9 11.3 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 73.3 62.0 56.4 50.8 45.1 39.5 33.8 28.2 16.9 11.3 11.3 11.3 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 73.3 67.7 62.0 56.4 50.8 45.1 39.5 33.8 22.6 16.9 11.3 11.3 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 73.3 67.7 62.0 56.4 50.8 45.1 39.5 28.2 22.6 16.9 16.9 11.3 11.3 11.3 5.6 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 73.3 67.7 62.0 56.4 56.4 50.8 39.5 33.8 22.6 22.6 16.9 16.9 11.3 11.3 11.3 5.6 5.6 5.6 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 73.3 67.7 62.0 62.0 56.4 45.1 39.5 28.2 28.2 22.6 22.6 16.9 16.9 16.9 11.3 11.3 11.3 11.3 11.3 11.3 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.3 11.3 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 73.3 67.7 67.7 62.0 56.4 50.8 39.5 33.8 28.2 22.6 22.6 16.9 16.9 16.9 11.3 11.3 11.3 11.3 11.3 11.3 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.3 11.3 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 73.3 73.3 67.7 67.7 62.0 56.4 45.1 39.5 33.8 28.2 28.2 22.6 22.6 16.9 16.9 16.9 16.9 16.9 11.3 11.3 5.6 5.6 5.6 5.6 5.6 5.6 5.6 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 78.9 73.3 73.3 67.7 67.7 56.4 50.8 39.5 33.8 33.8 28.2 22.6 22.6 22.6 16.9 16.9 16.9 16.9 16.9 16.9 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 16.9 16.9 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 78.9 78.9 73.3 73.3 67.7 62.0 50.8 45.1 39.5 33.8 33.8 28.2 28.2 22.6 22.6 22.6 22.6 22.6 16.9 16.9 11.3 11.3 11.3 11.3 11.3 11.3 11.3 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 78.9 78.9 73.3 73.3 73.3 62.0 56.4 45.1 39.5 39.5 33.8 28.2 28.2 22.6 22.6 22.6 22.6 22.6 16.9 16.9 11.3 11.3 11.3 11.3 11.3 11.3 11.3 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 78.9 78.9 73.3 73.3 73.3 67.7 62.0 50.8 45.1 39.5 39.5 33.8 33.8 28.2 28.2 28.2 28.2 22.6 16.9 16.9 11.3 11.3 11.3 11.3 11.3 11.3 11.3 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 84.6 84.6 78.9 78.9 78.9 67.7 62.0 56.4 45.1 45.1 39.5 33.8 33.8 28.2 28.2 28.2 28.2 28.2 22.6 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 84.6 84.6 78.9 78.9 78.9 73.3 67.7 56.4 50.8 45.1 45.1 39.5 39.5 33.8 33.8 33.8 33.8 28.2 22.6 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 84.6 84.6 78.9 78.9 78.9 73.3 67.7 62.0 50.8 45.1 45.1 39.5 39.5 33.8 33.8 33.8 33.8 28.2 22.6 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 84.6 84.6 78.9 78.9 78.9 73.3 67.7 62.0 50.8 50.8 45.1 45.1 39.5 39.5 39.5 39.5 33.8 33.8 28.2 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 84.6 84.6 84.6 78.9 78.9 78.9 78.9 67.7 62.0 56.4 50.8 50.8 45.1 45.1 39.5 39.5 39.5 39.5 33.8 28.2 28.2 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 78.9 78.9 78.9 67.7 62.0 56.4 56.4 50.8 50.8 45.1 45.1 45.1 45.1 39.5 39.5 33.8 28.2 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 78.9 78.9 78.9 67.7 62.0 56.4 56.4 50.8 50.8 45.1 45.1 45.1 45.1 39.5 39.5 33.8 28.2 22.6 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 78.9 78.9 78.9 67.7 62.0 56.4 56.4 50.8 50.8 50.8 50.8 50.8 50.8 45.1 45.1 39.5 33.8 28.2 22.6 22.6 22.6 22.6 22.6 22.6 16.9 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 78.9 73.3 73.3 67.7 62.0 62.0 62.0 56.4 56.4 50.8 50.8 50.8 56.4 56.4 50.8 45.1 39.5 33.8 28.2 28.2 22.6 22.6 28.2 22.6 22.6 16.9 16.9 16.9 16.9 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 73.3 73.3 73.3 73.3 73.3 67.7 62.0 62.0 62.0 56.4 56.4 56.4 56.4 56.4 56.4 62.0 56.4 45.1 39.5 33.8 28.2 28.2 28.2 28.2 28.2 28.2 22.6 16.9 16.9 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 73.3 73.3 73.3 67.7 67.7 67.7 62.0 62.0 62.0 56.4 56.4 56.4 56.4 56.4 62.0 67.7 62.0 50.8 45.1 39.5 33.8 33.8 28.2 28.2 33.8 28.2 22.6 16.9 16.9 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 73.3 73.3 73.3 67.7 67.7 67.7 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 67.7 67.7 67.7 56.4 56.4 56.4 50.8 50.8 45.1 39.5 45.1 39.5 33.8 28.2 22.6 16.9 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 73.3 73.3 73.3 73.3 67.7 67.7 67.7 67.7 67.7 62.0 62.0 67.7 67.7 67.7 67.7 73.3 67.7 67.7 67.7 73.3 73.3 67.7 56.4 56.4 50.8 45.1 39.5 33.8 28.2 16.9 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 78.9 73.3 73.3 73.3 73.3 73.3 67.7 67.7 67.7 67.7 67.7 67.7 67.7 67.7 67.7 67.7 73.3 73.3 73.3 73.3 78.9 90.2 90.2 78.9 73.3 67.7 62.0 56.4 50.8 45.1 28.2 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 78.9 73.3 73.3 73.3 73.3 73.3 67.7 67.7 67.7 67.7 67.7 67.7 67.7 73.3 73.3 73.3 73.3 73.3 73.3 78.9 90.2 107.1 107.1 95.9 84.6 78.9 67.7 62.0 56.4 50.8 33.8 22.6 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 78.9 73.3 73.3 73.3 78.9 73.3 73.3 73.3 73.3 73.3 73.3 73.3 73.3 78.9 78.9 78.9 78.9 78.9 78.9 84.6 95.9 107.1 112.8 107.1 101.5 95.9 90.2 84.6 73.3 67.7 50.8 33.8 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 78.9 78.9 73.3 73.3 78.9 78.9 78.9 78.9 78.9 84.6 84.6 84.6 84.6 90.2 90.2 95.9 101.5 112.8 118.4 118.4 118.4 118.4 107.1 101.5 95.9 90.2 73.3 45.1 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 84.6 78.9 78.9 78.9 78.9 78.9 78.9 78.9 78.9 84.6 84.6 90.2 90.2 95.9 95.9 101.5 101.5 112.8 118.4 129.7 135.3 135.3 129.7 124.1 112.8 107.1 90.2 56.4 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 78.9 78.9 78.9 78.9 84.6 78.9 78.9 78.9 84.6 84.6 84.6 84.6 84.6 90.2 90.2 95.9 95.9 101.5 101.5 107.1 107.1 112.8 124.1 141.0 152.3 152.3 146.6 141.0 129.7 124.1 107.1 67.7 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 84.6 84.6 84.6 84.6 90.2 84.6 84.6 84.6 90.2 90.2 90.2 90.2 95.9 101.5 101.5 107.1 107.1 107.1 107.1 112.8 112.8 118.4 135.3 152.3 157.9 163.5 163.5 163.5 163.5 157.9 129.7 67.7 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 84.6 84.6 84.6 90.2 90.2 90.2 90.2 90.2 95.9 101.5 101.5 101.5 101.5 107.1 112.8 118.4 112.8 112.8 112.8 118.4 118.4 124.1 141.0 157.9 169.2 174.8 174.8 186.1 197.4 186.1 157.9 73.3 11.3 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 90.2 90.2 90.2 95.9 95.9 95.9 95.9 101.5 107.1 107.1 107.1 112.8 118.4 118.4 124.1 124.1 118.4 112.8 118.4 118.4 129.7 152.3 169.2 174.8 180.4 191.7 208.6 225.6 219.9 180.4 73.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 90.2 90.2 95.9 95.9 101.5 101.5 101.5 107.1 112.8 112.8 112.8 118.4 124.1 129.7 135.3 129.7 124.1 118.4 124.1 124.1 135.3 157.9 174.8 180.4 191.7 203.0 231.2 259.4 248.1 203.0 73.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 90.2 95.9 101.5 101.5 107.1 107.1 112.8 118.4 124.1 129.7 135.3 146.6 146.6 146.6 152.3 146.6 146.6 141.0 152.3 169.2 180.4 208.6 225.6 231.2 242.5 248.1 265.0 276.3 253.8 191.7 67.7 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 95.9 95.9 107.1 107.1 112.8 118.4 124.1 129.7 141.0 146.6 163.5 174.8 169.2 169.2 169.2 163.5 169.2 169.2 180.4 214.3 231.2 259.4 276.3 287.6 293.2 293.2 298.9 293.2 259.4 174.8 67.7 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 95.9 101.5 107.1 112.8 118.4 124.1 129.7 141.0 152.3 163.5 186.1 197.4 191.7 186.1 180.4 180.4 186.1 191.7 208.6 253.8 276.3 304.5 327.1 338.3 344.0 332.7 327.1 310.1 265.0 163.5 62.0 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 95.9 101.5 112.8 118.4 124.1 129.7 141.0 152.3 163.5 180.4 208.6 225.6 214.3 203.0 197.4 197.4 208.6 214.3 236.8 298.9 321.4 355.3 377.8 389.1 394.7 377.8 360.9 327.1 270.7 146.6 56.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 101.5 107.1 118.4 124.1 135.3 141.0 157.9 174.8 197.4 236.8 282.0 293.2 287.6 282.0 298.9 377.8 558.3 727.4 834.6 879.7 840.2 671.0 592.1 541.3 513.2 473.7 434.2 377.8 270.7 135.3 56.4 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 101.5 107.1 118.4 129.7 141.0 152.3 169.2 191.7 225.6 287.6 355.3 360.9 355.3 360.9 400.4 552.6 907.9 1235.0 1432.3 1454.9 1359.0 986.8 800.7 688.0 625.9 563.9 501.9 422.9 270.7 124.1 50.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 112.8 124.1 135.3 152.3 169.2 191.7 242.5 338.3 479.3 580.8 631.6 693.6 800.7 1043.2 1657.9 2740.6 3953.0 4291.3 3941.7 3231.2 2543.2 1894.7 1404.1 1043.2 800.7 620.3 490.6 270.7 135.3 50.8 5.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 112.8 129.7 141.0 163.5 180.4 214.3 293.2 445.5 671.0 800.7 896.6 1026.3 1235.0 1686.1 2763.1 4573.3 6671.0 7150.3 6422.9 5103.3 4099.6 2988.7 2120.3 1460.5 1037.6 738.7 558.3 265.0 141.0 50.8 5.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 118.4 135.3 146.6 174.8 219.9 338.3 558.3 874.1 1223.7 1522.5 1793.2 2103.4 2515.0 3372.2 5385.3 8187.9 10561.9 11041.3 10280.0 8999.9 8075.1 6924.8 5599.6 3913.5 2374.0 1325.2 716.2 293.2 152.3 56.4 5.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 118.4 135.3 152.3 191.7 253.8 468.0 828.9 1302.6 1776.3 2244.3 2684.2 3174.8 3795.1 5063.9 8007.5 11802.5 14452.9 14932.2 14131.5 12890.9 12050.7 10860.8 9078.9 6360.9 3710.5 1906.0 868.4 315.8 163.5 56.4 5.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 124.1 141.0 157.9 203.0 293.2 592.1 1094.0 1731.2 2328.9 2960.5 3580.8 4251.8 5069.5 6749.9 10629.6 15411.5 18343.8 18817.5 17988.6 16787.5 16026.2 14796.9 12552.5 8813.8 5041.3 2492.5 1026.3 344.0 174.8 62.0 5.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 124.1 141.0 163.5 214.3 327.1 716.2 1359.0 2159.8 2881.6 3682.3 4471.8 5323.3 6349.6 8436.0 13251.8 19026.2 22234.8 22708.5 21840.0 20678.4 20001.7 18732.9 16031.8 11261.2 6377.8 3073.3 1178.6 366.5 186.1 62.0 5.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 124.1 146.6 174.8 236.8 428.6 1048.9 1917.3 2892.8 3828.9 4714.2 5622.1 6563.9 7906.0 10764.9 16037.5 21896.4 24800.5 25296.8 24682.1 24050.6 23599.4 21958.5 18270.5 13167.2 8063.8 4539.4 1533.8 456.8 191.7 56.4 5.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 90.2 95.9 107.1 129.7 146.6 180.4 259.4 530.1 1375.9 2469.9 3620.3 4776.3 5746.2 6772.5 7804.4 9462.3 13088.2 18817.5 24761.1 27360.7 27885.1 27524.2 27417.1 27191.5 25184.0 20509.2 15067.5 9749.9 6005.6 1889.1 547.0 197.4 56.4 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 107.1 129.7 152.3 191.7 276.3 631.6 1703.0 3022.5 4347.7 5723.6 6783.8 7928.5 9050.7 11018.7 15411.5 21603.2 27625.7 29920.8 30479.1 30366.3 30789.2 30783.6 28415.2 22747.9 16973.5 11436.0 7477.4 2244.3 637.2 203.0 50.8 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 107.1 129.7 152.3 197.4 298.9 733.1 2035.7 3580.8 5080.8 6671.0 7815.7 9078.9 10291.3 12575.1 17740.5 24388.9 30496.0 32486.6 33067.4 33208.4 34161.4 34381.3 31640.7 24986.6 18879.5 13122.1 8943.5 2599.6 727.4 208.6 45.1 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 107.1 129.7 152.3 203.0 327.1 868.4 2351.5 4116.5 5729.3 7302.6 8537.5 9941.6 11357.0 13990.5 19742.3 27349.4 33259.1 35199.0 35717.8 36180.2 37296.7 37048.6 33535.4 26627.6 20261.1 14808.1 9964.2 2960.5 879.7 225.6 50.8 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 84.6 90.2 107.1 129.7 157.9 208.6 360.9 1003.8 2667.3 4657.9 6372.1 7934.1 9259.3 10804.4 12428.5 15405.9 21744.2 30309.9 36022.3 37905.7 38373.7 39151.9 40432.0 39715.8 35430.2 28268.6 21648.3 16499.9 10990.5 3321.4 1031.9 248.1 50.8 5.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 90.2 107.1 129.7 157.9 208.6 389.1 1133.4 2983.1 5193.6 7020.6 8565.7 9975.5 11667.2 13494.3 16821.3 23740.4 33270.4 38785.4 40618.1 41024.1 42118.1 43567.3 42377.5 37319.2 29903.9 23029.9 18185.9 12011.2 3676.7 1178.6 265.0 56.4 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 90.2 107.1 129.7 157.9 214.3 417.3 1268.8 3298.8 5729.3 7663.5 9197.3 10697.3 12530.0 14560.0 18236.7 25742.3 36230.9 41548.5 43324.8 43674.5 45089.9 46702.6 45044.7 39214.0 31544.9 24411.5 19872.0 13031.8 4037.6 1330.8 282.0 56.4 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 90.2 107.1 129.7 157.9 219.9 428.6 1364.7 3518.8 6011.2 7906.0 9434.1 11024.3 12913.4 15073.2 18998.0 26825.0 37426.4 42721.5 44616.2 45197.0 46843.6 48304.1 46381.2 40245.9 32289.2 25561.8 20819.4 13370.2 4437.9 1449.2 282.0 56.4 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 78.9 90.2 107.1 129.7 157.9 225.6 434.2 1460.5 3738.7 6298.8 8142.8 9671.0 11351.4 13302.5 15586.3 19753.6 27907.7 38616.2 43894.4 45913.2 46719.5 48591.7 49905.6 47712.0 41277.9 33027.9 26706.5 21766.7 13714.2 4843.9 1567.7 282.0 56.4 5.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 73.3 84.6 101.5 129.7 157.9 225.6 445.5 1556.4 3958.6 6580.8 8385.3 9907.8 11678.5 13686.0 16099.5 20514.9 28990.4 39811.7 45061.7 47204.5 48236.4 50345.5 51501.5 49048.5 42304.2 33772.3 27856.9 22714.1 14052.5 5244.3 1680.4 276.3 56.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 73.3 84.6 101.5 129.7 157.9 231.2 451.1 1652.2 4178.5 6862.7 8622.1 10144.7 12005.5 14069.4 16612.6 21270.5 30073.1 41001.5 46234.6 48495.8 49759.0 52093.6 53102.9 50379.3 43336.1 34511.0 29001.6 23661.5 14390.9 5644.7 1798.9 276.3 56.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 73.3 84.6 101.5 129.7 157.9 225.6 445.5 1595.9 4026.3 6603.3 8390.9 9885.3 11616.4 13607.0 16037.5 20407.7 28815.6 39580.5 44898.1 46967.7 47994.0 50035.3 51112.4 48580.4 41858.7 33484.7 27755.4 22578.8 13996.1 5283.8 1804.5 304.5 56.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 73.3 84.6 101.5 129.7 157.9 219.9 434.2 1539.5 3874.0 6343.9 8165.3 9620.2 11227.4 13139.0 15462.3 19539.3 27552.4 38159.5 43561.7 45433.8 46228.9 47971.4 49127.4 46787.2 40381.2 32458.4 26509.2 21496.1 13607.0 4922.9 1810.1 327.1 56.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 124.1 152.3 214.3 428.6 1483.1 3716.1 6078.9 7934.1 9360.8 10838.3 12676.6 14887.1 18676.5 26294.9 36732.8 42225.2 43905.7 44458.3 45913.2 47136.8 44988.4 38903.8 31426.4 25257.3 20407.7 13212.3 4562.0 1810.1 355.3 50.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 124.1 152.3 208.6 417.3 1426.7 3563.9 5819.5 7702.9 9095.8 10449.2 12208.5 14311.9 17808.1 25031.7 35311.7 40888.8 42371.8 42693.3 43849.3 45146.2 43189.5 37426.4 30400.1 24011.1 19325.0 12817.6 4201.1 1815.8 377.8 50.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 124.1 152.3 203.0 389.1 1280.1 3191.7 5300.7 7099.6 8498.1 9766.8 11345.8 13212.3 16296.9 22945.3 32509.1 38153.8 39744.0 40088.0 40990.3 42163.2 40702.7 35621.9 28883.2 22556.2 17802.5 11853.3 3874.0 1641.0 355.3 50.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 124.1 152.3 197.4 360.9 1139.1 2825.2 4781.9 6496.2 7906.0 9084.5 10477.4 12112.7 14791.2 20858.9 29706.5 35418.9 37121.9 37482.8 38131.3 39180.1 38215.9 33811.8 27360.7 21101.3 16279.9 10889.0 3541.3 1460.5 327.1 45.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 118.4 146.6 191.7 332.7 992.5 2453.0 4257.5 5892.8 7308.2 8402.2 9614.6 11013.1 13280.0 18772.4 26903.9 32683.9 34494.1 34871.9 35272.3 36191.4 35723.4 32007.3 25843.8 19646.5 14757.4 9924.7 3214.3 1285.7 304.5 45.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 118.4 146.6 186.1 304.5 845.9 2080.8 3738.7 5289.4 6710.5 7719.9 8746.2 9913.5 11768.7 16686.0 24101.3 29949.0 31866.3 32266.7 32413.3 33208.4 33236.6 30197.1 24321.2 18191.6 13234.9 8960.5 2881.6 1105.3 276.3 39.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 118.4 141.0 180.4 276.3 716.2 1759.4 3174.8 4545.1 5796.9 6716.1 7674.7 8751.8 10375.9 14599.5 21304.3 27270.5 29475.3 29870.1 29723.4 30005.4 29785.5 27135.1 21896.4 16279.9 11514.9 7533.8 2492.5 941.7 259.4 45.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 95.9 112.8 141.0 169.2 253.8 586.5 1438.0 2616.5 3800.7 4877.8 5718.0 6609.0 7595.8 8977.4 12507.4 18507.4 24597.5 27090.0 27479.1 27033.6 26802.4 26328.7 24073.1 19471.6 14368.3 9795.0 6107.1 2103.4 772.6 242.5 50.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 90.2 112.8 135.3 163.5 225.6 451.1 1116.5 2052.6 3050.7 3964.3 4714.2 5537.5 6434.2 7584.5 10421.0 15710.4 21919.0 24699.0 25082.5 24338.1 23599.4 22877.6 21011.1 17041.2 12456.7 8075.1 4680.4 1708.6 609.0 225.6 56.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 90.2 107.1 129.7 152.3 197.4 321.4 795.1 1488.7 2306.4 3045.1 3710.5 4466.1 5272.5 6186.0 8328.9 12913.4 19240.4 22308.1 22685.9 21648.3 20396.4 19420.9 17949.1 14616.4 10545.0 6355.2 3253.7 1319.5 439.8 208.6 62.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 90.2 107.1 124.1 146.6 186.1 282.0 648.5 1195.5 1855.2 2458.6 2983.1 3580.8 4223.6 4973.6 6676.6 10347.7 15631.5 18490.4 18885.2 17853.2 16567.5 15529.9 14159.7 11424.7 8221.7 5001.8 2633.4 1144.7 411.7 197.4 56.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 67.7 78.9 90.2 101.5 118.4 141.0 169.2 242.5 501.9 896.6 1398.5 1872.2 2261.3 2689.8 3180.4 3761.2 5030.0 7781.9 12022.5 14678.5 15084.5 14058.2 12738.6 11633.4 10370.2 8238.7 5898.4 3654.1 2013.1 964.3 383.5 180.4 56.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 73.3 84.6 101.5 112.8 135.3 157.9 203.0 355.3 597.7 941.7 1280.1 1533.8 1798.9 2131.6 2543.2 3377.8 5210.5 8407.8 10860.8 11278.1 10263.1 8909.7 7736.8 6580.8 5047.0 3569.5 2300.7 1387.2 783.8 355.3 169.2 50.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 73.3 84.6 95.9 107.1 129.7 141.0 163.5 208.6 304.5 490.6 693.6 806.4 913.5 1082.7 1330.8 1725.5 2644.7 4798.8 7043.2 7477.4 6468.0 5080.8 3845.8 2791.3 1855.2 1246.2 947.4 766.9 609.0 327.1 152.3 45.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 73.3 84.6 95.9 107.1 124.1 135.3 152.3 180.4 236.8 349.6 490.6 580.8 631.6 716.2 845.9 1060.1 1573.3 2853.4 4229.3 4511.2 3930.4 3129.7 2362.8 1753.7 1246.2 919.2 755.6 648.5 541.3 338.3 146.6 45.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
67.7 62.0 67.7 78.9 90.2 101.5 112.8 124.1 135.3 152.3 174.8 214.3 287.6 355.3 355.3 349.6 366.5 400.4 501.9 907.9 1421.0 1545.1 1392.8 1178.6 885.3 721.8 637.2 592.1 569.5 530.1 473.7 344.0 135.3 39.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
